Menu Search

Quarter Turn Latches - Pad lockable w/Wing Knob

In stock

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Finish Mounting Hole Length Grip Range View
£ 7.0236 - £ 12.4564 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
18.5 mm
£ 4.2453 - £ 6.0802 59 In stock
20.2 mm
Chrome Plated
22.2 mm
8.5 mm
£ 4.2453 - £ 6.0802 40 In stock
20.2 mm
Chrome Plated
22.2 mm
26.5 mm
£ 0.4422 - £ 0.4507 6000 In stock
9.0 mm
No Finish
£ 3.3187 - £ 5.1625 Request the lead time here
20.2 mm
Powder Coating
22.2 mm
18.5 mm
£ 3.3187 - £ 5.1625 Request the lead time here
20.2 mm
Powder Coating
22.2 mm
26.5 mm
£ 4.2453 - £ 6.0802 5 In stock
20.2 mm
Powder Coating
22.2 mm
8.5 mm
£ 4.2453 - £ 6.0802 Request the lead time here
20.2 mm
Powder Coating
22.2 mm
14.5 mm
562134E £ 3.3187 - £ 5.1625 49 In stock
20.2 mm
Chrome Plated
22.2 mm
24.5 mm
£ 3.3187 - £ 5.1625 Request the lead time here
20.2 mm
Powder Coating
22.2 mm
28.5 mm
£ 3.3187 - £ 5.1625 50 In stock
20.2 mm
Chrome Plated
22.2 mm
14.5 mm
£ 4.2453 - £ 6.0802 Request the lead time here
20.2 mm
Powder Coating
22.2 mm
24.5 mm
£ 1.5974 - £ 2.4848 10 In stock
20.2 mm
Chrome Plated
22.2 mm
28.5 mm
£ 0.4422 - £ 0.4507 1000 In stock
9.0 mm
No Finish
£ 0.4422 - £ 0.4507 7000 In stock
9.5 mm
No Finish
£ 0.4422 - £ 0.4507 Request the lead time here
9.3 mm
No Finish
£ 0.4314 - £ 0.4397 Request the lead time here
9.5 mm
No Finish
£ 0.4422 - £ 0.4507 4000 In stock
9.3 mm
No Finish
£ 3.3187 - £ 3.6875 Request the lead time here
20.2 mm
Raw
22.2 mm
28.5 mm
£ 3.3187 - £ 3.6875 Request the lead time here
20.2 mm
Raw
22.2 mm
25.5 mm
  • of 2
Quarter Turn Latch 18.5 mm Zinc Alloy

562130E

Price Range
£ 12.4564 - £ 7.0236

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 8.5 mm Zinc Alloy

562160E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
59 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    8.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 26.5 mm Zinc Alloy

562136E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
40 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latches - Pad lockable

RQT-1

Price Range
£ 0.4507 - £ 0.4422

Stock Levels
6000 In stock
Attributes
  • Mounting Hole Width
    9.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latch 18.5 mm Zinc Alloy

562230E

Price Range
£ 5.1625 - £ 3.3187

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 26.5 mm Zinc Alloy

562236E

Price Range
£ 5.1625 - £ 3.3187

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 8.5 mm Zinc Alloy

562260E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
5 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    8.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 14.5 mm Zinc Alloy

562238E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 24.5 mm Zinc Alloy

562134E

Price Range
£ 5.1625 - £ 3.3187

Stock Levels
49 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 28.5 mm Zinc Alloy

562247E

Price Range
£ 5.1625 - £ 3.3187

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 14.5 mm Zinc Alloy

562138E

Price Range
£ 5.1625 - £ 3.3187

Stock Levels
50 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 24.5 mm Zinc Alloy

562234E

Price Range
£ 6.0802 - £ 4.2453

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 28.5 mm Zinc Alloy

562147E

Price Range
£ 2.4848 - £ 1.5974

Stock Levels
10 In stock
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latches - Pad lockable

RQT-4

Price Range
£ 0.4507 - £ 0.4422

Stock Levels
1000 In stock
Attributes
  • Mounting Hole Width
    9.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latches - Pad lockable

RQT-3

Price Range
£ 0.4507 - £ 0.4422

Stock Levels
7000 In stock
Attributes
  • Mounting Hole Width
    9.5 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latches - Pad lockable

RQT-5

Price Range
£ 0.4507 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Width
    9.3 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latches - Pad lockable

RQT-6

Price Range
£ 0.4397 - £ 0.4314

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Width
    9.5 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latches - Pad lockable

RQT-2

Price Range
£ 0.4507 - £ 0.4422

Stock Levels
4000 In stock
Attributes
  • Mounting Hole Width
    9.3 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latch 5.0 mm Double Bit Key 28.5 mm

5624047E

Price Range
£ 3.6875 - £ 3.3187

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Quarter Turn Latch 5.0 mm Double Bit Key 25.5 mm

5624042E

Price Range
£ 3.6875 - £ 3.3187

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    25.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel