Menu Search

Quarter Turn Latch 24.5 mm Zinc Alloy

Item code:

562134E

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 16.9451
50 - 249 £ 4.2579
250 + £ 4.162
Standard pack: 50

Order any quantity

Total price:

£ 16.95

1 x £ 16.9451

Specifications

Imperial
Metric
SKU attributes
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Grip Range 24.5 mm
Cam Material Steel
Latch Material Die Cast Zinc Alloy
Finish Chrome Plated
Key Type No Key
Latch Style Quarter-Turn Latch
Handle Type Wing Knob Handle
Includes No Includes
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us