L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 20.9472 - £ 29.3261 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 5.4135 - £ 8.4917 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 4.1996 - £ 6.5328 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 20.9472 - £ 29.3261 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 4.7545 - £ 7.3959 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 4.7545 - £ 7.3959 | 38 In stock |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 3.8742 - £ 6.0266 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 4.1996 - £ 6.5328 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 20.9472 - £ 29.3261 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 5.3412 - £ 8.3979 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 36.7475 - £ 40.8306 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
||
| £ 3.6893 - £ 5.7389 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 7.0634 - £ 7.0634 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.571 in
14.5 mm
|
||
| £ 3.6259 - £ 4.0288 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
| £ 7.0634 - £ 7.0634 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
1.043 in
26.5 mm
|
||
| £ 3.6893 - £ 5.7389 | 17 In stock |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| £ 4.8164 - £ 7.5126 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 4.6683 - £ 7.3218 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 4.6683 - £ 7.3218 | 20 In stock |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| £ 4.7031 - £ 7.3668 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black