495235
Quantity | Unit price |
---|---|
1000 + | £ 0.1615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 14.0 mm |
---|---|
Anchor Length | 0.551 in |
Head Diameter | 14.2 mm |
Head Diameter | 0.559 in |
Panel Thickness Range | 4.5 - 6.0 mm |
Panel Thickness Range | 0.177 - 0.236 in |
Compatible Hole Diameter Range | 6.0 mm |
Compatible Hole Diameter Range | 0.236 in |
Fixed Panel Hole Diameter Range | 6.0 mm | 0.236 in |
Removable Panel Hole Diameter Range | 6.0 mm | 0.236 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Slot Size | 1.8 mm |
Slot Size | 1.8 mm |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Rivet Type | Quarter Turn Fastener |
Drive Type | Cross Recess Drive |
Hole Shape | Round |
Rivet Fitting Style | Quarter Turn |
Full Material | Polyoxymethylene |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Style | Style 6 |
Pre-Assembled Rivet | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue