Quantity | Unit price |
---|---|
1 - 19 | £ 60.7422 |
20 + | £ 40.8233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 179.0 mm |
---|---|
Overall Length | 7.047 in |
Holding Force | 800.0 kg |
Holding Force | 1763.7 lbs |
Mount Type | Flanged |
Handle Movement Action | Push Pull |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue