Quantity | Unit price |
---|---|
500 + | £ 0.8515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Push In |
Special Features | For Hook & Loop Tie & #38 |
Compatible Hole Diameter | 9.5 mm |
Compatible Hole Diameter | 0.374 in |
Overall Length | 28.1 mm |
Overall Length | 1.106 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue