Quantity | Unit price |
---|---|
100 + | £ 0.6982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Screw |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Overall Length | 23.0 mm |
Overall Length | 0.906 in |
Overall Width | 13.8 mm |
Overall Width | 0.543 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue