Quantity | Unit price |
---|---|
100 + | £ 2.1084 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Grey |
Material | PA |
Mounting Method | Push In |
Base Length | 25 mm |
Base Length | 0.984 in |
Base Width | 20.0 mm |
Base Width | 0.787 in |
Compatible Cable Diameter Range | 6.0 - 7.0 mm |
Compatible Cable Diameter Range | 0.236 - 0.276 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Compatible Panel Thickness Range | 0.8 - 1.6 mm |
Compatible Panel Thickness Range | 0.031 - 0.063 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue