Menu Search

Quote Requests

Secure checkout

Push Locks - Glass Door Push

In stock

Glass Door Push Locks offer a good level of security for sliding glass doors and display cases containing high value items. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Maximum Grip Body Diameter Body Length Panel to Mounting Hole Distance Full Material Buy
492866
£ 41.4405 - £ 91.0664 49 In stock
2.5 mm
19.0 mm
34.0 mm
37.0 mm
Die Cast Zinc Alloy
Display Lock - Maximum Grip - 2.5 mm | 0.098 in ; Body Diameter - 19.0 mm | 0.748 in

492866

Price Range
£ 91.0664 - £ 41.4405

Stock Levels
49 In stock
Attributes
  • Body Diameter
    19.0 mm
  • Body Length
    34.0 mm
  • Maximum Grip
    2.5 mm
  • Panel to Mounting Hole Distance
    37.0 mm
  • Full Material
    Die Cast Zinc Alloy