Menu Search

Display Lock Keyed Alike 28.7 mm Zinc Alloy

Item code:

492860

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 90.9248
5 + £ 41.3154
Standard pack: 5

Order any quantity

Total price:

£ 90.92

1 x £ 90.9248

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 20.0 mm
Body Length 34.5 mm
Grip Range 28.7 mm
Panel to Mounting Hole Distance 52.0 mm
Full Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us