Menu Search

Push-In Rivets - Tough Rivet

In stock

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Colour: Black


Series Code :SR1912

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Head Height Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
£ 0.5329 - £ 0.5329 Request the lead time here
2.5 mm
18.0 mm
4.0 - 7.6 mm
6.3 mm
£ 0.0957 - £ 0.1398 Request the lead time here
1.5 mm
5.5 mm
6.1 - 6.7 mm
3.1 - 3.3 mm
495201 £ 0.4535 - £ 0.4535 Request the lead time here
1.0 mm
7.2 mm
1.5 - 4.6 mm
5 - 5.0 mm
£ 0.5698 - £ 0.5698 Request the lead time here
2.0 mm
17.4 mm
1.5 - 7.6 mm
6.3 mm
TRM-7 £ 0.096 - £ 0.1404 Request the lead time here
1.5 mm
7.6 mm
6.7 - 7.4 mm
3.7 - 3.9 mm
£ 0.6676 - £ 0.6676 Request the lead time here
2.5 mm
25.4 mm
2.5 - 8.9 mm
6.3 mm
£ 0.591 - £ 0.591 1000 In stock
2.5 mm
17.9 mm
3.5 - 7.0 mm
9.5 mm
£ 0.5542 - £ 0.5542 Request the lead time here
3.0 mm
15.0 mm
12.0 - 16.0 mm
8 - 8.0 mm
£ 0.6676 - £ 0.6676 Request the lead time here
2.5 mm
25.4 mm
12.0 - 15.0 mm
7 - 7.0 mm
£ 0.7838 - £ 0.7838 7000 In stock
3.7 mm
20.0 mm
6.0 - 10.0 mm
10 - 10.0 mm
£ 0.1474 - £ 0.153 Request the lead time here
2.0 mm
14.9 mm
2.5 - 8.0 mm
6.4 - 7 mm
£ 0.1871 - £ 0.1956 Request the lead time here
2.5 mm
25.0 mm
2.5 - 8.9 mm
6.3 - 7 mm
£ 0.5924 - £ 0.5924 Request the lead time here
2.0 mm
15.0 mm
2.5 - 8.9 mm
6.5 mm
495211 £ 0.6676 - £ 0.6676 Request the lead time here
2.9 mm
18.0 mm
4.0 - 8.0 mm
8 - 8.0 mm
£ 0.0949 - £ 0.1344 Request the lead time here
1.5 mm
5.5 mm
2.7 - 3.3 mm
3.1 - 3.3 mm
£ 0.0952 - £ 0.1354 Request the lead time here
1.5 mm
5.5 mm
3.9 - 4.6 mm
3.1 - 3.3 mm
495208 £ 0.4819 - £ 0.4819 Request the lead time here
2.5 mm
18.0 mm
9.0 - 13.0 mm
7 - 7.0 mm
495204 £ 0.5116 - £ 0.5116 4000 In stock
2.7 mm
15.0 mm
2.5 - 8.9 mm
6.3 mm
495210 £ 0.5698 - £ 0.5698 Request the lead time here
2.6 mm
15.0 mm
3.0 - 8.0 mm
8 - 8.0 mm
£ 0.6676 - £ 0.6676 Request the lead time here
2.4 mm
25.0 mm
0.9 - 4.8 mm
9.5 mm
  • of 2
Expansion Rivet 4.0 mm 7.6 mm Nylon 6 Black

495202

Price Range
£ 0.5329 - £ 0.5329

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    4.0 - 7.6 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 6.1 mm 6.7 mm Nylon 6/6 Black

TRM-6

Price Range
£ 0.1398 - £ 0.0957

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    6.1 - 6.7 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 1.5 mm 4.6 mm Nylon 6 Black

495201

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    7.2 mm
  • Head Height
    1.0 mm
  • Compatible Panel Thickness Range
    1.5 - 4.6 mm
  • Compatible Hole Diameter Range
    5 - 5.0 mm
Expansion Rivet 1.5 mm 7.6 mm Nylon 6 Black

495205

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20.4 mm
  • Head Diameter
    17.4 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.6 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 6.7 mm 7.4 mm Nylon 6/6 Black

TRM-7

Price Range
£ 0.1404 - £ 0.096

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    6.7 - 7.4 mm
  • Compatible Hole Diameter Range
    3.7 - 3.9 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon 6 Black

495203

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.5 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 3.5 mm 7.0 mm Nylon 6 Black

495215

Price Range
£ 0.591 - £ 0.591

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    23.0 mm
  • Head Diameter
    17.9 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    3.5 - 7.0 mm
  • Compatible Hole Diameter Range
    9.5 mm
Expansion Rivet 12.0 mm 16.0 mm Nylon 6 Black

495212

Price Range
£ 0.5542 - £ 0.5542

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    3.0 mm
  • Compatible Panel Thickness Range
    12.0 - 16.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 12.0 mm 15.0 mm Nylon 6 Black

495207

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    27.0 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    12.0 - 15.0 mm
  • Compatible Hole Diameter Range
    7 - 7.0 mm
Expansion Rivet 10.0 mm 6.0 mm 10.0 mm Nylon 6 Black

495216

Price Range
£ 0.7838 - £ 0.7838

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    26.7 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.7 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Compatible Hole Diameter Range
    10 - 10.0 mm
Expansion Rivet 2.5 mm 8.0 mm Nylon 6/6 Black

TR-3

Price Range
£ 0.153 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.8 mm
  • Head Diameter
    14.9 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.0 mm
  • Compatible Hole Diameter Range
    6.4 - 7 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon 6/6 Black

TR-2

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.8 mm
  • Head Diameter
    25.0 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 - 7 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon 6 Black

495206

Price Range
£ 0.5924 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.5 mm
Expansion Rivet 4.0 mm 8.0 mm Nylon 6 Black

495211

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    23.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.9 mm
  • Compatible Panel Thickness Range
    4.0 - 8.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 2.7 mm 3.3 mm Nylon 6/6 Black

TRM-3

Price Range
£ 0.1344 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.1 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    2.7 - 3.3 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 3.9 mm 4.6 mm Nylon 6/6 Black

TRM-5

Price Range
£ 0.1354 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.4 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    3.9 - 4.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 9.0 mm 13.0 mm Nylon 6 Black

495208

Price Range
£ 0.4819 - £ 0.4819

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    23.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Compatible Hole Diameter Range
    7 - 7.0 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon 6 Black

495204

Price Range
£ 0.5116 - £ 0.5116

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    18.5 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.7 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 3.0 mm 8.0 mm Nylon 6 Black

495210

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.6 mm
  • Compatible Panel Thickness Range
    3.0 - 8.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 0.9 mm 4.8 mm Nylon 6 Black

495214

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.2 mm
  • Head Diameter
    25.0 mm
  • Head Height
    2.4 mm
  • Compatible Panel Thickness Range
    0.9 - 4.8 mm
  • Compatible Hole Diameter Range
    9.5 mm