Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.
This range features options that can be installed using a Rivet Gun, available to purchase seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0568 - £ 0.0701 | 6712 In stock |
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm
|
||||
£ 0.1296 - £ 0.1621 | 1416 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.114 in
2.9 mm
|
0.374 in
9.5 mm
|
0.02 - 0.11 in
0.5 - 2.8 mm
|
||||
£ 0.105 - £ 0.1297 | 2000 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.118 in
3.0 mm
|
0.626 in
15.9 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||||
£ 0.0723 - £ 0.0892 | 2000 In stock |
0.185 in
4.7 mm
|
Natural
|
Nylon
|
0.134 in
3.4 mm
|
0.374 in
9.5 mm
|
0.02 - 0.173 in
0.5 - 4.4 mm
|
||||
£ 0.23 - £ 0.23 | In production |
0.13 in
3.3 mm
|
Beige
|
PC
|
0.055 in
1.4 mm
|
0.083 in
2.1 mm
|
0.256 - 0.374 in
6.5 - 9.5 mm
|
||||
£ 0.23 - £ 0.23 | In production |
0.13 in
3.3 mm
|
Grey
|
PC
|
0.055 in
1.4 mm
|
0.083 in
2.1 mm
|
0.256 - 0.374 in
6.5 - 9.5 mm
|
||||
£ 0.3066 - £ 0.3066 | 36966 In stock |
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.354 in
9.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||||
£ 0.1319 - £ 0.1319 | In production |
0.13 in
3.3 mm
|
White
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||||
CR40-3-2 | £ 0.5011 - £ 0.512 | 6542 In stock |
0.161 in
4.1 mm
|
White
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
|||
£ 1.124 - £ 2.4489 | In production |
0.224 in
5.7 mm
|
White
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||||
£ 0.2259 - £ 0.2259 | 212147 In stock |
0.13 in
3.3 mm
|
Grey
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||||
£ 0.3272 - £ 0.3272 | 19550 In stock |
0.193 in
4.9 mm
|
Grey
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
||||
£ 0.3107 - £ 0.3107 | 2500 In stock |
0.224 in
5.7 mm
|
Grey
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.315 - 0.453 in
8.0 - 11.5 mm
|
||||
£ 0.2898 - £ 0.2898 | In production |
0.224 in
5.7 mm
|
Beige
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||||
£ 0.1807 - £ 0.1848 | 19469 In stock |
0.13 in
3.3 mm
|
Black
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.256 - 0.374 in
6.5 - 9.5 mm
|
||||
£ 0.3737 - £ 0.3806 | 10689 In stock |
0.193 in
4.9 mm
|
Black
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
||||
£ 0.6681 - £ 1.4888 | 9895 In stock |
0.224 in
5.7 mm
|
Black
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||||
£ 0.4093 - £ 0.4271 | In production |
0.161 in
4.1 mm
|
Black
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||||
£ 0.4819 - £ 0.5024 | 6691 In stock |
0.193 in
4.9 mm
|
Beige
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.177 - 0.295 in
4.5 - 7.5 mm
|
||||
497528 | £ 0.3066 - £ 0.3066 | 18847 In stock |
0.201 in
5.1 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.433 in
11.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue