Menu Search

Pull Tab Cap 14.0 mm 20.0 mm EVA Yellow

This pull tab is made of yellow EVA material that provides good tensile strength, toughness and increased flexibility. The internal lip prevents ingress of dirt. The pull tab is elongate to provide a good grip to enable a fast removal.
Item code:

464894

5916 In stock For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available. Here is our recommendation:

Pull Tab Cap 14.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Ethylene Vinyl Acetate
Colour Yellow
Inside Diameter 14.0 mm
Inside Height 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us