Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
£ 14.7412 - £ 14.7412 10 In stock
M5 x 10
180.0 mm
1220491 £ 16.6406 - £ 16.9808 Request the lead time here
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
£ 11.7079 - £ 11.9489 Request the lead time here
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
£ 15.1381 - £ 15.4499 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
£ 13.5506 - £ 45.4463 7 In stock
M5 x 10
120.0 mm
£ 12.0764 - £ 12.3174 Request the lead time here
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
463305 £ 11.311 - £ 11.311 Request the lead time here
M5 x 10
86.0 mm
£ 30.4631 - £ 30.4631 Request the lead time here
M10
120.0 mm
Steel
Threaded Hole;Back Mount
Folding
£ 46.3727 - £ 46.3727 Request the lead time here
M10
180.0 mm
Stainless Steel
Threaded Hole;Back Mount
Folding
£ 30.7316 - £ 30.7316 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
£ 33.4973 - £ 33.4973 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole
Tubular
£ 40.9889 - £ 40.9889 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole
Tubular
£ 30.302 - £ 30.302 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
£ 3.9655 - £ 4.4061 Request the lead time here
M5
Stainless Steel
Threaded
Drawer
£ 3.6327 - £ 4.0363 Request the lead time here
M5
Stainless Steel
Threaded
Drawer
£ 4.7073 - £ 4.7073 Request the lead time here
M5
120.0 mm
Aluminium
Threaded
Drawer
184574055E £ 2.3694 - £ 2.6327 Request the lead time here
M5
55.0 mm
Aluminium
Threaded Female
Drawer
£ 29.4964 - £ 29.4964 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 33.0409 - £ 33.0409 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole
Tubular
£ 40.1431 - £ 40.1431 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole
Tubular
  • of 4
U-Handle 180.0 mm M5 x 10

463307

Price Range
£ 14.7412 - £ 14.7412

Stock Levels
10 In stock
Attributes
  • Thread Size
    M5 x 10
  • Commodity Code
    7616999099
  • Mounting Hole Distance
    180.0 mm
Angled Handle 160.0 mm M8 Aluminium Black

1220491

Price Range
£ 16.9808 - £ 16.6406

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
Angled Handle 112.0 mm M6 Aluminium Black

1220487

Price Range
£ 11.9489 - £ 11.7079

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
Angled Handle 128.0 mm M8 Aluminium Black

1220489

Price Range
£ 15.4499 - £ 15.1381

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
U-Handle 120.0 mm M5 x 10

463306

Price Range
£ 45.4463 - £ 13.5506

Stock Levels
7 In stock
Attributes
  • Thread Size
    M5 x 10
  • Commodity Code
    8302420090
  • Mounting Hole Distance
    120.0 mm
Angled Handle 128.0 mm M6 Aluminium Black

1220488

Price Range
£ 12.3174 - £ 12.0764

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
U-Handle 86.0 mm M5 x 10

463305

Price Range
£ 11.311 - £ 11.311

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 10
  • Commodity Code
    8302420090
  • Mounting Hole Distance
    86.0 mm
Folding Handle 120.0 mm M10 Steel

1504599

Price Range
£ 30.4631 - £ 30.4631

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Folding Handle 180.0 mm M10 Stainless Steel

1504602

Price Range
£ 46.3727 - £ 46.3727

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

1504477

Price Range
£ 30.7316 - £ 30.7316

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504479

Price Range
£ 33.4973 - £ 33.4973

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504483

Price Range
£ 40.9889 - £ 40.9889

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

1504478

Price Range
£ 30.302 - £ 30.302

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Pull Handle 120.0 mm M5 Stainless Steel

1844040120E

Price Range
£ 4.4061 - £ 3.9655

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 100.0 mm M5 Stainless Steel

1844040100E

Price Range
£ 4.0363 - £ 3.6327

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 120.0 mm M5 Aluminium Natural

1845740120E

Price Range
£ 4.7073 - £ 4.7073

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles

184574055E

Price Range
£ 2.6327 - £ 2.3694

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Oval Handle 200.0 mm M8 Aluminium

1504487

Price Range
£ 29.4964 - £ 29.4964

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504480

Price Range
£ 33.0409 - £ 33.0409

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504484

Price Range
£ 40.1431 - £ 40.1431

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091