Quantity | Unit price |
---|---|
2 - 49 | £ 2.3822 |
50 + | £ 2.3274 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Diameter | 2.4 mm |
---|---|
Mounting Hole Diameter | 0.094 in |
Mounting Hole Distance | 28.5 mm |
Mounting Hole Distance | 1.122 in |
Overall Height | 27.0 mm |
Overall Height | 1.063 in |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Handle Colour | Black |
Handle Material | Nylon |
Handle Style | Carrying Handle |
Mount Type | Type 1 |
Thread Size | M2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue