Quantity | Unit price |
---|---|
10 - 99 | £ 2.9778 |
100 + | £ 2.8751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 134.0 mm |
---|---|
Base Length | 5.276 in |
Base Width | 26.0 mm |
Base Width | 1.024 in |
Mounting Hole Diameter | 8.0 mm |
Mounting Hole Diameter | 0.315 in |
Mounting Hole Distance | 117.0 mm |
Mounting Hole Distance | 4.606 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Overall Length | 134.0 mm |
Overall Length | 5.276 in |
Bar End Material | PA |
Handle Colour | Black |
Handle Material | PA |
Handle Style | Rectangular Bar |
Mount Type | Plain |
Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue