Menu Search

Draw Latch 76.0 mm 32.0 mm 21.0 mm Die Cast Zinc

Item code:

497535

340 In stock For more information Delivery & returns

DISCONTINUED PRODUCT

This product is no longer available.

Please contact us on 0345 528 0474 to discuss your requirements.

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Type Latch & Strike
Overall Height 21.0 mm
Overall Length 76.0 mm
Overall Width 32.0 mm
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us