DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
The Blind Rivet is a precision moulded fully plastic rivet used to fasten plastic to plastic, plastics to metal, plastic to fiberglass, and more. These Rivets are non-conductive and non-corrosive. The design securely locks panels in place and prevents pull out. They are ideal when access to the panel is limited to or can only be accessed from one side (blind side). They are lightweight, but strong and offer resistance to vibration, abrasion and corrosion. They also benefit from chemical resistance and have good thermal and electrical insulating properties. Made from Nylon 6/6 and Polycarbonate (PC).
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 2.0 - 5.0 mm |
---|---|
Compatible Panel Thickness Range | 0.079 - 0.197 in |
Compatible Hole Diameter | 5.7 mm |
Compatible Hole Diameter | 0.224 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Rivet Type | Pop Rivet |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Colour | White |
Material | Nylon;PC |
Full Material | Nylon 6;Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue