Quantity | Unit price |
---|---|
8 - 79 | £ 7.8552 |
80 - 399 | £ 3.3269 |
400 + | £ 3.2584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Large Clip |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Polystyrene;Polyacetal |
Head Style | Clip |
Rod Included | Included |
Shelf End Clip Style | Large Clip |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 80.0 mm |
Head Width | 3.15 in |
Length Between Clips | 50.0 mm |
Length Between Clips | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue