Quantity | Unit price |
---|---|
6 - 599 | £ 1.0679 |
600 + | £ 1.0473 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Adhesive;Round |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Acrylic |
Head Style | Clip |
Rod Included | Included |
Shelf End Clip Style | Adhesive;Round |
Base Diameter | 27.5 mm |
Base Diameter | 1.083 in |
Head Length | 38.5 mm |
Head Length | 1.516 in |
Head Width | 22.0 mm |
Head Width | 0.866 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue