DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
Base Style | Large Clip |
---|---|
Colour | Clear |
Connector Type Included | Not Included |
Full Material | Acrylic |
Head Style | Clip |
Rod Included | Included |
Shelf End Clip Style | Large Clip |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Connector Length | 100.0 mm |
Connector Length | 3.937 in |
Head Diameter | 22.0 mm |
Head Diameter | 0.866 in |
Head Length | 38.5 mm |
Head Length | 1.516 in |
Head Width | 22.0 mm |
Head Width | 0.866 in |
Length Between Clips | 100.0 mm |
Length Between Clips | 3.937 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue