Menu Search

Position Indicator Anti-Clockwise 20.0 mm 1.0 mm

Orange Polyamide Dial Position Counter has a 5 digit top readout display and socket head grub screw for fitting to the shaft.
Item code:

497600

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 78.4357
25 + £ 76.8749
Standard pack: 1

Order in multiple of 1

Total price:

£ 78.44

1 x £ 78.4357

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange
Full Material Polyamide Based Technopolymer
Readout Type Top
Rotation Anti-Clockwise
Inside Diameter 20.0 mm
Overall Height 66.5 mm
Overall Thickness 37.0 mm
Overall Width 48.0 mm
Number of Display Digits 5
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us