Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability d OD H WT View
£ 135.7047 - £ 135.7047 Request the lead time here
1295.4 mm
1320.8 mm
105.0 mm
12.7 mm
£ 120.0988 - £ 120.0988 Request the lead time here
1168.4 mm
1219.2 mm
105.0 mm
25.4 mm
£ 143.2737 - £ 143.2737 Request the lead time here
1346.2 mm
1371.6 mm
105.0 mm
12.7 mm
£ 90.191 - £ 90.191 Request the lead time here
1041.4 mm
1066.8 mm
105.0 mm
12.7 mm
£ 35.7759 - £ 35.7759 Request the lead time here
438.6 mm
457.2 mm
150.0 mm
9.3 mm
£ 99.4326 - £ 99.4326 Request the lead time here
1066.8 mm
1117.6 mm
105.0 mm
25.4 mm
£ 78.5681 - £ 78.5681 Request the lead time here
889.0 mm
914.4 mm
105.0 mm
12.7 mm
£ 54.5001 - £ 54.5001 Request the lead time here
584.2 mm
609.6 mm
105.0 mm
12.7 mm
£ 46.2932 - £ 47.2429 Request the lead time here
495.3 mm
508.0 mm
105.0 mm
6.4 mm
£ 65.712 - £ 65.712 Request the lead time here
685.8 mm
711.2 mm
105.0 mm
12.7 mm
£ 46.2932 - £ 47.2429 Request the lead time here
469.9 mm
508.0 mm
105.0 mm
19.1 mm
£ 158.4119 - £ 158.4119 Request the lead time here
1397.0 mm
1422.4 mm
105.0 mm
12.7 mm
£ 84.4504 - £ 84.4504 Request the lead time here
990.6 mm
1016.0 mm
105.0 mm
12.7 mm
£ 78.5681 - £ 78.5681 Request the lead time here
863.6 mm
914.4 mm
105.0 mm
25.4 mm
£ 76.1868 - £ 76.1868 Request the lead time here
838.2 mm
863.6 mm
105.0 mm
12.7 mm
£ 54.5001 - £ 54.5001 Request the lead time here
558.8 mm
609.6 mm
105.0 mm
25.4 mm
£ 60.0848 - £ 60.0848 Request the lead time here
609.6 mm
660.4 mm
105.0 mm
25.4 mm
£ 69.8225 - £ 69.8225 Request the lead time here
762.0 mm
812.8 mm
110.0 mm
25.4 mm
£ 35.7759 - £ 35.7759 Request the lead time here
419.1 mm
457.2 mm
105.0 mm
19.1 mm
£ 69.8225 - £ 69.8225 Request the lead time here
787.4 mm
812.8 mm
105.0 mm
12.7 mm
  • of 3
Bevel Edge Protector Plug 1295.4 mm PE

41129

Price Range
£ 135.7047 - £ 135.7047

Stock Levels
Request the lead time here
Attributes
  • d
    1295.4 mm
  • H
    105.0 mm
  • OD
    1320.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1168.4 mm PE

461079

Price Range
£ 120.0988 - £ 120.0988

Stock Levels
Request the lead time here
Attributes
  • d
    1168.4 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1346.2 mm PE

41125

Price Range
£ 143.2737 - £ 143.2737

Stock Levels
Request the lead time here
Attributes
  • d
    1346.2 mm
  • H
    105.0 mm
  • OD
    1371.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1041.4 mm PE

41037

Price Range
£ 90.191 - £ 90.191

Stock Levels
Request the lead time here
Attributes
  • d
    1041.4 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 438.6 mm PE

601134

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    438.6 mm
  • H
    150.0 mm
  • OD
    457.2 mm
  • WT
    9.3 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1066.8 mm PE

601321

Price Range
£ 99.4326 - £ 99.4326

Stock Levels
Request the lead time here
Attributes
  • d
    1066.8 mm
  • H
    105.0 mm
  • OD
    1117.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 889.0 mm PE

41034

Price Range
£ 78.5681 - £ 78.5681

Stock Levels
Request the lead time here
Attributes
  • d
    889.0 mm
  • H
    105.0 mm
  • OD
    914.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 584.2 mm PE

41027

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    584.2 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 495.3 mm PE

601530

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    495.3 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 685.8 mm PE

41029

Price Range
£ 65.712 - £ 65.712

Stock Levels
Request the lead time here
Attributes
  • d
    685.8 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 469.9 mm PE

601257

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    469.9 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1397.0 mm PE

41126

Price Range
£ 158.4119 - £ 158.4119

Stock Levels
Request the lead time here
Attributes
  • d
    1397.0 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 990.6 mm PE

41036

Price Range
£ 84.4504 - £ 84.4504

Stock Levels
Request the lead time here
Attributes
  • d
    990.6 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 863.6 mm PE

48215

Price Range
£ 78.5681 - £ 78.5681

Stock Levels
Request the lead time here
Attributes
  • d
    863.6 mm
  • H
    105.0 mm
  • OD
    914.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 838.2 mm PE

41033

Price Range
£ 76.1868 - £ 76.1868

Stock Levels
Request the lead time here
Attributes
  • d
    838.2 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 558.8 mm PE

41045

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 609.6 mm PE

44115

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 762.0 mm PE

461082

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    762.0 mm
  • H
    110.0 mm
  • OD
    812.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 419.1 mm PE

601258

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    419.1 mm
  • H
    105.0 mm
  • OD
    457.2 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 787.4 mm PE

41032

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    787.4 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE