PCB Spacer - Domed

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item code Price range Availability Hole Diameter A Hole Diameter B Spacer Length
100324000002
£0.2729 - £0.2842 15700 In stock
4.0 mm
5.5 mm
24.0 mm
468756
£0.1689 - £0.172 9150 In stock
3.0 mm
4.0 mm
10.0 mm
CBRLDS035A
£0.0981 - £0.207 3500 In stock
4 mm
5.5 mm
10.0 mm
CBRLDS235A
£0.105 - £0.2387 In production
3.5 mm
5.5 mm
11.0 mm
CBRLDS310A
£0.0917 - £0.1943 In production
3 mm
5.5 mm
4.7 mm
CBRLDS330A
£0.1004 - £0.2131 In production
3 mm
5.5 mm
10.0 mm
CBRLDS405A
£0.0896 - £0.1895 In production
3 mm
4 mm
2.5 mm
CBRLDS425A
£0.0973 - £0.2059 300 In stock
3 mm
4 mm
6.0 mm
CBRLDS445A
£0.0959 - £0.2112 In production
3 mm
4 mm
10.0 mm
CBRLDS030A
£0.0897 - £0.1909 In production
4 mm
5.5 mm
8.5 mm
CBRLDS070A
£0.1049 - £0.2227 1000 In stock
4 mm
5.5 mm
18.0 mm
100312000002
£0.2523 - £0.2626 26200 In stock
4.0 mm
5.5 mm
12.0 mm
100330300002
£0.2698 - £0.2801 8900 In stock
3.0 mm
5.5 mm
9.7 mm
100306000002
£0.172 - £0.1792 20600 In stock
4.0 mm
5.5 mm
6.0 mm
100320000002
£0.2544 - £0.2657 41400 In stock
4.0 mm
5.5 mm
20.0 mm
100330100002
£0.2605 - £0.2719 13000 In stock
3.0 mm
5.5 mm
6.4 mm
100330500002
£0.3007 - £0.3131 6900 In stock
3.0 mm
5.5 mm
11.0 mm
100330900002
£0.2369 - £0.2472 In production
3.0 mm
4.0 mm
4.0 mm
100331300002
£0.2853 - £0.2966 In production
3.0 mm
4.0 mm
12.0 mm
468755
£0.1586 - £0.1617 14100 In stock
3.0 mm
4.0 mm
7.9 mm
CBRLDS020A
£0.0934 - £0.1976 2000 In stock
4 mm
5.5 mm
7.0 mm
CBRLDS040A
£0.101 - £0.2142 In production
4 mm
5.5 mm
12.0 mm
CBRLDS060A
£0.0975 - £0.2101 In production
4 mm
5.5 mm
15.9 mm
CBRLDS080A
£0.1031 - £0.2186 In production
4 mm
5.5 mm
20.0 mm
CBRLDS100A
£0.1175 - £0.1248 In production
4 mm
5.5 mm
30.0 mm
  • of 4
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 24.0 mm | 0.945 in Style 1

100324000002

Price Range
£0.2842 - £0.2729

Stock Levels
15700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 10.0 mm | 0.394 in Style 1

468756

Price Range
£0.172 - £0.1689

Stock Levels
9150 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | 0.067 in Spacer Length 10.0 mm | 0.394 in

CBRLDS035A

Price Range
£0.207 - £0.0981

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.6 mm | .062 in Spacer Length 11.0 mm | 0.433 in

CBRLDS235A

Price Range
£0.2387 - £0.105

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.5 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 4.7 mm | .187 in

CBRLDS310A

Price Range
£0.1943 - £0.0917

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 10.0 mm | 0.394 in

CBRLDS330A

Price Range
£0.2131 - £0.1004

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.6 mm | 0.062 in Spacer Length 2.5 mm | 0.098 in

CBRLDS405A

Price Range
£0.1895 - £0.0896

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.6 mm | .062 in Spacer Length 6.0 mm | 0.236 in

CBRLDS425A

Price Range
£0.2059 - £0.0973

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.6 mm | .062 in Spacer Length 10.0 mm | 0.394 in

CBRLDS445A

Price Range
£0.2112 - £0.0959

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 8.5 mm | 0.335 in

CBRLDS030A

Price Range
£0.1909 - £0.0897

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | 0.067 in Spacer Length 18.0 mm | 0.709 in

CBRLDS070A

Price Range
£0.2227 - £0.1049

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 12.0 mm | 0.472 in Style 1

100312000002

Price Range
£0.2626 - £0.2523

Stock Levels
26200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | 0.067 in Spacer Length 9.7 mm | 0.382 in Style 1

100330300002

Price Range
£0.2801 - £0.2698

Stock Levels
8900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 6.0 mm | 0.236 in Style 1

100306000002

Price Range
£0.1792 - £0.172

Stock Levels
20600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 20.0 mm | 0.787 in Style 1

100320000002

Price Range
£0.2657 - £0.2544

Stock Levels
41400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | 0.067 in Spacer Length 6.4 mm | 0.252 in Style 1

100330100002

Price Range
£0.2719 - £0.2605

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | 0.067 in Spacer Length 11.0 mm | 0.433 in Style 1

100330500002

Price Range
£0.3131 - £0.3007

Stock Levels
6900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 4.0 mm | 0.157 in Style 1

100330900002

Price Range
£0.2472 - £0.2369

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 12.0 mm | 0.472 in Style 1

100331300002

Price Range
£0.2966 - £0.2853

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.57 mm | 0.062 in Spacer Length 7.9 mm | 0.311 in Style 1

468755

Price Range
£0.1617 - £0.1586

Stock Levels
14100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    3.0 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 7.0 mm | 0.276 in

CBRLDS020A

Price Range
£0.1976 - £0.0934

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 12.0 mm | 0.472 in

CBRLDS040A

Price Range
£0.2142 - £0.101

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 15.9 mm | .625 in

CBRLDS060A

Price Range
£0.2101 - £0.0975

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 20.0 mm | 0.787 in

CBRLDS080A

Price Range
£0.2186 - £0.1031

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm
Reverse Locking Support - Snap Locking, Arrowhead Maximum Panel Thickness A 1.7 mm | .067 in Spacer Length 30.0 mm | 1.181 in

CBRLDS100A

Price Range
£0.1248 - £0.1175

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon
  • Hole Diameter A
    4 mm

Product facets

Product Range PCB Hardware

Product Set PCB Mounting Pillars PCB Spacers

Type PCB Supports

Features Insulating

Material Nylon Plastic

Mounting Reverse Locking

Mounting Type A Arrowhead Snap Lock

Mounting Type B Snap Lock

Application Circuit Board Mounting PCB Mounting