Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
|---|---|---|---|---|---|---|---|
| QFG-16203 | £ 0.3033 - £ 0.309 | Request the lead time here |
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
Thermo Plastic Elastomer
|
|
| £ 0.2551 - £ 0.2593 | Request the lead time here |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
| £ 0.3784 - £ 0.3855 | Request the lead time here |
0.768 in
19.5 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
| £ 0.0598 - £ 0.136 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1271 - £ 0.2657 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.2352 - £ 0.4943 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.2537 - £ 0.2579 | Request the lead time here |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.024 in
0.6 mm
|
Polyvinyl Chloride
|
||
| 16222 | £ 0.0866 - £ 0.1815 | Request the lead time here |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.1445 - £ 0.3029 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.4696 - £ 1.0891 | Request the lead time here |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Polyvinyl Chloride
|
||
| 16204 | £ 0.1271 - £ 0.2657 | 14000 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.2352 - £ 0.4943 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1051 - £ 0.1815 | 4000 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
| 16216 | £ 0.1445 - £ 0.3029 | 6400 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
|
| 16206 | £ 0.1445 - £ 0.3029 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.0921 - £ 0.1934 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1913 - £ 0.4039 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
| 16218 | £ 0.2352 - £ 0.4943 | 800 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.309 - £ 0.6458 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.7696 - £ 0.8022 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Polyvinyl Chloride
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue