Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
QFG-16203 £ 0.3033 - £ 0.309 Request the lead time here
17.5 mm
10.0 mm
Thermo Plastic Elastomer
£ 0.2551 - £ 0.2593 Request the lead time here
24.5 mm
13.0 mm
Silicone Rubber
£ 0.3784 - £ 0.3855 Request the lead time here
19.5 mm
12.0 mm
Thermo Plastic Elastomer
£ 0.0598 - £ 0.136 Request the lead time here
10.0 mm
6.0 mm
Polyvinyl Chloride
£ 0.1271 - £ 0.2657 Request the lead time here
16.0 mm
12.0 mm
Polyvinyl Chloride
£ 0.2352 - £ 0.4943 Request the lead time here
26.0 mm
22.0 mm
Polyvinyl Chloride
£ 0.2537 - £ 0.2579 Request the lead time here
9.0 mm
3.0 mm
0.6 mm
Polyvinyl Chloride
16222 £ 0.0866 - £ 0.1815 Request the lead time here
12.0 mm
8.0 mm
Polyvinyl Chloride
£ 0.1445 - £ 0.3029 Request the lead time here
20.0 mm
16.0 mm
Polyvinyl Chloride
£ 0.4696 - £ 1.0891 Request the lead time here
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
16204 £ 0.1271 - £ 0.2657 14000 In stock
16.0 mm
12.0 mm
Polyvinyl Chloride
£ 0.2352 - £ 0.4943 Request the lead time here
26.0 mm
22.0 mm
Polyvinyl Chloride
£ 0.1051 - £ 0.1815 4000 In stock
12.0 mm
8.0 mm
Polyvinyl Chloride
16216 £ 0.1445 - £ 0.3029 6400 In stock
20.0 mm
16.0 mm
Polyvinyl Chloride
16206 £ 0.1445 - £ 0.3029 Request the lead time here
20.0 mm
16.0 mm
Polyvinyl Chloride
£ 0.0921 - £ 0.1934 Request the lead time here
10.0 mm
6.0 mm
Polyvinyl Chloride
£ 0.1913 - £ 0.4039 Request the lead time here
16.0 mm
12.0 mm
Polyvinyl Chloride
16218 £ 0.2352 - £ 0.4943 800 In stock
26.0 mm
22.0 mm
Polyvinyl Chloride
£ 0.309 - £ 0.6458 Request the lead time here
28.0 mm
24.0 mm
Polyvinyl Chloride
£ 0.7696 - £ 0.8022 Request the lead time here
18.0 mm
10.0 mm
6.0 mm
Polyvinyl Chloride
  • of 3
Quick Fit Grommet 10.0 mm 17.5 mm 1.5 mm

QFG-16203

Price Range
£ 0.309 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    17.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 13.0 mm 24.5 mm 3.5 mm

QFG-1

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    24.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 19.5 mm 1.5 mm

QFG-16204

Price Range
£ 0.3855 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    19.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 10.0 mm 3.0 mm

16220

Price Range
£ 0.136 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 16.0 mm 3.0 mm

16224

Price Range
£ 0.2657 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 3.0 mm

16228

Price Range
£ 0.4943 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    26.0 mm
  • Commodity Code
    3926909790
Cable Grommet 3.0 mm 3.0 mm 9.0 mm 0.6 mm

042030069907

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    6.0 mm
  • Body Length
    0.6 mm
Quick Fit Grommet 8.0 mm 12.0 mm 3.0 mm

16222

Price Range
£ 0.1815 - £ 0.0866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 20.0 mm 3.0 mm

16226

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

042070169907

Price Range
£ 1.0891 - £ 0.4696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Bushing
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Quick Fit Grommet 12.0 mm 16.0 mm 1.5 mm

16204

Price Range
£ 0.2657 - £ 0.1271

Stock Levels
14000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 1.5 mm

16208

Price Range
£ 0.4943 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    26.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 8.0 mm 12.0 mm 2.0 mm

16212

Price Range
£ 0.1815 - £ 0.1051

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 20.0 mm 2.0 mm

16216

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
6400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 20.0 mm 1.5 mm

16206

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 10.0 mm 2.0 mm

16210

Price Range
£ 0.1934 - £ 0.0921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 16.0 mm 2.0 mm

16214

Price Range
£ 0.4039 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 26.0 mm 2.0 mm

16218

Price Range
£ 0.4943 - £ 0.2352

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    26.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 24.0 mm 28.0 mm 3.0 mm

16229

Price Range
£ 0.6458 - £ 0.309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Overall Diameter
    28.0 mm
  • Commodity Code
    3926909790
Cable Grommet 10.0 mm 10.0 mm 18.0 mm 6.0 mm

042100269907

Price Range
£ 0.8022 - £ 0.7696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    6.0 mm