Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1711 |
5000 - 9999 | £ 0.1684 |
10000 + | £ 0.1642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Coating | Protective Foam |
Colour | Grey |
Mounting Method | Adhesive |
Base Length | 19.1 mm |
Base Length | 0.752 in |
Clamp Arm Length | 23.7 mm |
Clamp Arm Length | 0.933 in |
Standard | RMS |
Compatible Cable Diameter Range | 11.1 mm |
Compatible Cable Diameter Range | 0.437 in |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue