Compression Lever Latch - Overall Length - 93.0 mm | 3.661 in ; Colour - Black ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Locking
Specifications
Imperial
|
|
---|---|
Key Type | Keyed Alike |
Locking Mechanism | Locking |
Specifications/Standards (All) | IP65, NEMA, DIN |
Trigger Type | Raised |
Compatible Door Thickness Range | 2.0 mm |
See all specs and customise |
Pricing and options
Standard pack:
40
Order any quantity
Quantity | Unit price |
---|---|
1 - 39 | £ 23.75 |
40 - 399 | £ 14.29 |
400 - 799 | £ 13.57 |
800 + | £ 12.87 |
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day
Specifications
Imperial
Metric
Key Type | Keyed Alike |
---|---|
Locking Mechanism | Locking |
Specifications/Standards (All) | IP65, NEMA, DIN |
Trigger Type | Raised |
Compatible Door Thickness Range | 2.0 mm |
Face Length | 85.0 mm |
Face Width | 35.0 mm |
Grip Range | 24.0 mm |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Grip | 24.0 mm |