Item code:
493599
Quantity | Unit price |
---|---|
1 + | £ 47.0659 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Body Height | 93.0 mm |
---|---|
Body Height | 3.661 in |
Face Length | 127.0 mm |
Face Length | 5 " |
Face Width | 18.0 mm |
Face Width | 0.709 in |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Compatible Door Thickness | 0.079 in |
Minimum Grip | 24.0 mm |
Minimum Grip | 0.945 in |
Maximum Grip | 46.0 mm |
Maximum Grip | 1.811 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Colour | Black |
Handle Finish | Black Powder Coated |
Handle Material | Die Cast Zinc Alloy |
Includes | No Includes |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Over Centre Compression Lever |
Locking Mechanism | Non-Locking |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Due to the current UK port and border delays, we are experiencing an impact to some of our delivery times. We are doing everything we can to minimise this and ensure we continue the quality of service you expect. Thank you for your understanding at this time.