Quantity | Unit price |
---|---|
1 + | £ 14.5672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | Black |
Package Type | Roll |
Removability | Permanent |
Shape | Continuous |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Quantity Per Carton | 10 Rolls |
Price per piece incl VAT | 17.1379 GBP |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue