Quantity | Unit price |
---|---|
1 + | £ 175.948 |
Adhesive Type | Rubber |
---|---|
Colour | Black |
Package Type | Roll |
Removability | Permanent |
Shape | Continuous |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Overall Width | 482.0 mm |
Overall Width | 18.976 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Quantity Per Carton | 4 Rolls |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue