Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.221 |
5000 - 9999 | £ 0.2017 |
10000 + | £ 0.192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 7.9 mm |
Compatible Hole Diameter | 0.311 in |
Depth | 5.6 mm |
Depth | 0.22 in |
Height | 27.2 mm |
Height | 1.071 in |
Inside Height | 20.1 mm |
Inside Height | 0.791 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Overall Width | 13.3 mm |
Overall Width | 0.524 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue