Quantity | Unit price |
---|---|
5 + | £ 4.3948 |
Thread Size | M16 x 1.5 |
---|---|
Bore Diameter | 10.2 mm |
Bore Diameter | 0.402 in |
Overall Height | 16.0 mm |
Overall Height | 0.63 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Full Material | Steel |
Colour | Black |
Finish | No Finish |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue