DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on 0345 528 0474 to discuss your requirements.
Colour | Black |
---|---|
Finish | Black Powder Coated |
Latch Material | Die Cast Zinc Alloy |
Cam Material | Steel Zinc Plated |
Latch Style | Mini Compression Latch |
Handle Type | Tubular Key Operated Handle |
Key Type | Tubular Key |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Grip Range | 19.2 - 36.4 mm |
Grip Range | 0.756 - 1.433 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Housing Diameter | 21.0 mm |
Housing Diameter | 0.827 in |
Housing Height | 21.5 mm |
Housing Height | 0.846 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue