Quantity | Unit price |
---|---|
1 + | £ 34.4465 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Removability | Removable |
Overall Length | 65.8 m |
Overall Length | 215.879 ft |
Overall Thickness | 0.8 mm |
Overall Thickness | 0.031 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 12 Rolls |
Commodity Code | 3919908099 |
Colour | White |
Roll Length | 66.0 m |
Roll Length | 216.535 ft |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue