Menu Search

Corner Hinge 30.0 mm 28.0 mm Zinc

Item code:

29712222E

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 9.19
50 - 499 £ 4.518
500 + £ 4.4221
Standard pack: 50

Order in multiple of 5

Total price:

£ 45.95

5 x £ 9.19

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 30.0 mm
Overall Thickness 18.0 mm
Overall Width 28.0 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
Colour Black
Finish Powder Coated
Full Material Die Cast Zinc
Mounting Method Weld
Mounting Orientation Right & Left handed
Pin Material Stainless Steel
Removability Removable
Specifications DIN-EN 1774
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us