Menu Search

Corner Hinge 37.0 mm 31.0 mm Zinc

Item code:

098122E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 12.1422
50 + £ 5.5996
Standard pack: 50

Order any quantity

Total price:

£ 12.14

1 x £ 12.1422

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 37.0 mm
Overall Thickness 27.5 mm
Overall Width 31.0 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
Colour Black
Finish Powder Coated
Full Material Die Cast Zinc
Mounting Method Weld
Mounting Orientation Right & Left handed
Pin Material Stainless Steel
Removability Removable
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us