Menu Search

Corner Hinge 30.0 mm 20.0 mm Die Cast Zinc Alloy

Corner Hinge is mounted to internally mounted doors and access panels. Ideal for larger applications and suitable for left and right hand mounting.
Item code:

09712222E

223 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 10.2169
50 + £ 4.9013
Standard pack: 50

Order in multiple of 5

Total price:

£ 51.08

5 x £ 10.2169

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 30.0 mm
Overall Thickness 22.0 mm
Overall Width 20.0 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
Colour Black
Finish Powder Coated
Full Material Die Cast Zinc Alloy
Mounting Method Pin
Mounting Orientation Right & Left handed
Pin Material Stainless Steel
Removability Removable
Price per piece incl VAT 12.0199 GBP
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us