Menu Search

Corner Hinge 30.0 mm 20.0 mm Zinc

Item code:

09712215E

2512 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 9.7291
50 - 499 £ 4.518
500 + £ 4.4221
Standard pack: 50

Order in multiple of 5

Total price:

£ 48.65

5 x £ 9.7291

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 30.0 mm
Overall Thickness 22.0 mm
Overall Width 20.0 mm
Pin Diameter 6.0 mm
Pin Length 53.0 mm
Colour Black
Finish Powder Coated
Full Material Die Cast Zinc
Mounting Method Weld
Mounting Orientation Right & Left handed
Pin Material Stainless Steel
Removability Removable
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us