Quantity | Unit price |
---|---|
50 - 999 | £ 0.7666 |
1000 + | £ 0.7502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Price per piece incl VAT | 0.902 GBP |
Display Front | None |
Material | PA |
Material Class | Plastic |
Mounting Method | Stab-in |
Prong Configuration | Double |
Prong Shape | Round |
Shape | Round |
Hanging Length | 102.0 mm |
Hanging Length | 4.016 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue