Quantity | Unit price |
---|---|
500 + | £ 0.2814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | Silicone |
Compatible Thread Sizes (All) | M12 |
Compatible Hole Diameter | 11.9 mm |
Compatible Hole Diameter | 0.469 in |
Fitting Height | 8.5 mm |
Fitting Height | 0.335 in |
Pull Tab Length | 16.3 mm |
Pull Tab Length | 0.642 in |
Pull Tab Diameter | 5.0 mm |
Pull Tab Diameter | 0.197 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue