Menu Search

Masking Washer Plugs

In stock

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability D Colour Material d2 d1 h1 Type View
£ 0.1237 - £ 0.1237 Request the lead time here
Natural
Silicone
7.0 mm
1
£ 0.087 - £ 0.087 Request the lead time here
Natural
Silicone
5.10 mm
1
£ 0.3827 - £ 0.3827 Request the lead time here
Black
EPDM
6.4 mm
1
£ 0.6917 - £ 0.6917 Request the lead time here
Black
EPDM
9.5 mm
1
£ 0.0483 - £ 0.0503 Request the lead time here
Natural
Silicone
3.8 mm
1
£ 0.3897 - £ 0.3897 Request the lead time here
Natural
Silicone
11.5 mm
1
£ 0.3416 - £ 0.3416 Request the lead time here
Black
EPDM
7.9 mm
1
£ 0.9837 - £ 0.9837 Request the lead time here
Black
EPDM
12.7 mm
1
£ 0.0759 - £ 0.0792 Request the lead time here
Natural
Silicone
4.6 mm
1
£ 0.1031 - £ 0.1031 Request the lead time here
Natural
Silicone
5.8 mm
1
£ 0.0897 - £ 0.0934 Request the lead time here
Natural
Silicone
5.7 mm
1
£ 0.2282 - £ 0.2324 Request the lead time here
Natural
Silicone
9.5 mm
1
£ 0.0599 - £ 0.0599 Request the lead time here
Natural
Silicone
4.6 mm
1
499033 £ 0.231 - £ 0.231 Request the lead time here
Natural
Silicone
8.7 mm
1
£ 0.1941 - £ 0.2026 Request the lead time here
Dark Green
Silicone
3.6 mm
2
£ 0.0623 - £ 0.0636 Request the lead time here
Dark Green
Silicone
3.7 mm
1
£ 0.071 - £ 0.1738 Request the lead time here
Pink
Silicone
4.7 mm
1
£ 0.3004 - £ 0.3118 Request the lead time here
Grey
Silicone
7.2 mm
2
£ 0.1899 - £ 0.1941 Request the lead time here
Red
Silicone
6.7 mm
1
£ 0.2792 - £ 0.2919 Request the lead time here
White
Silicone
5.4 mm
2
  • of 2
Masking Washer Plug Natural Silicone

43398

Price Range
£ 0.1237 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43400

Price Range
£ 0.087 - £ 0.087

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461619

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461621

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499026

Price Range
£ 0.0503 - £ 0.0483

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43399

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461620

Price Range
£ 0.3416 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug Black EPDM

461623

Price Range
£ 0.9837 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499028

Price Range
£ 0.0792 - £ 0.0759

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499025

Price Range
£ 0.1031 - £ 0.1031

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499030

Price Range
£ 0.0934 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43401

Price Range
£ 0.2324 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

43397

Price Range
£ 0.0599 - £ 0.0599

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Natural Silicone

499033

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug Dark Green Silicone

35-UWPP-M4

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug 2.8 mm 1 Dark Green Silicone

1219755

Price Range
£ 0.0636 - £ 0.0623

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug 3.6 mm Pink Silicone

1219756

Price Range
£ 0.1738 - £ 0.071

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Pink
  • Commodity Code
    3926909790
Masking Washer Plug Grey Silicone

35-UWPP-M8

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Grey
  • Commodity Code
    3923509000
Masking Washer Plug 5.3 mm Red Silicone

1219758

Price Range
£ 0.1941 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Washer Plug White Silicone

35-UWPP-M6

Price Range
£ 0.2919 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    White
  • Commodity Code
    3923509000