High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.123 - £ 0.3003 | 400 In stock |
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
|
1
|
||
| £ 0.2792 - £ 0.2919 | Request the lead time here |
|
White
|
Silicone
|
0.213 in
5.4 mm
|
|
|
2
|
||
| 35-UWPP-M5 | £ 0.1956 - £ 0.2041 | Request the lead time here |
|
Natural
|
Silicone
|
0.177 in
4.5 mm
|
|
|
2
|
|
| £ 0.1743 - £ 0.1814 | Request the lead time here |
|
Purple
|
Silicone
|
0.106 in
2.7 mm
|
|
|
2
|
||
| £ 0.0646 - £ 0.0673 | Request the lead time here |
|
Natural
|
Silicone
|
0.197 in
5.0 mm
|
|
|
1
|
||
| £ 0.0623 - £ 0.0636 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.146 in
3.7 mm
|
|
|
1
|
||
| £ 0.071 - £ 0.1738 | Request the lead time here |
|
Pink
|
Silicone
|
0.185 in
4.7 mm
|
|
|
1
|
||
| £ 0.1899 - £ 0.1941 | Request the lead time here |
|
Red
|
Silicone
|
0.264 in
6.7 mm
|
|
|
1
|
||
| £ 0.3004 - £ 0.3118 | Request the lead time here |
|
Grey
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
| £ 0.1237 - £ 0.1237 | Request the lead time here |
|
Natural
|
Silicone
|
0.276 in
7.0 mm
|
|
|
1
|
||
| £ 0.3827 - £ 0.3827 | Request the lead time here |
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
|
1
|
||
| £ 0.9837 - £ 0.9837 | Request the lead time here |
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
|
1
|
||
| £ 0.2282 - £ 0.2324 | Request the lead time here |
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
|
|
1
|
||
| £ 0.0759 - £ 0.0792 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
||
| £ 0.0599 - £ 0.0599 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
||
| £ 0.087 - £ 0.087 | Request the lead time here |
|
Natural
|
Silicone
|
0.201 in
5.10 mm
|
|
|
1
|
||
| £ 0.3416 - £ 0.3416 | Request the lead time here |
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
|
1
|
||
| £ 0.6917 - £ 0.6917 | Request the lead time here |
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
|
1
|
||
| £ 0.3897 - £ 0.3897 | Request the lead time here |
|
Natural
|
Silicone
|
0.453 in
11.5 mm
|
|
|
1
|
||
| £ 0.1031 - £ 0.1031 | Request the lead time here |
|
Natural
|
Silicone
|
0.228 in
5.8 mm
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue