Quantity | Unit price |
---|---|
1 + | £ 37.0341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 10.9 m |
---|---|
Overall Length | 35.761 ft |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Colour | Red |
Commodity Code | 3919101990 |
Full Material | Silicone Rubber |
Tape Type | Continuous Roll |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue