Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 14.7979 - £ 14.7979 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.126 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| £ 20.9779 - £ 47.2004 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.626 in
41.3 mm
|
0.063 in
1.6 mm
|
||
| £ 1.9277 - £ 1.9277 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
||
| £ 2.6505 - £ 2.6505 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| £ 10.9425 - £ 24.5835 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
||
| £ 5.7405 - £ 5.7405 | 90 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| 461431 | £ 1.3182 - £ 1.3182 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.039 in
1.0 mm
|
0.063 in
1.6 mm
|
|
| £ 4.4507 - £ 9.9928 | 4 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
||
| £ 5.8965 - £ 5.8965 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.437 in
11.1 mm
|
0.063 in
1.6 mm
|
||
| £ 14.3018 - £ 32.1845 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| £ 32.8985 - £ 32.8985 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
1.752 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| £ 2.0977 - £ 4.7572 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.11 in
2.8 mm
|
0.063 in
1.6 mm
|
||
| £ 2.8348 - £ 6.405 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.173 in
4.4 mm
|
0.063 in
1.6 mm
|
||
| £ 1.5733 - £ 1.5733 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| £ 2.2962 - £ 5.1559 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| £ 3.5577 - £ 7.9996 | 9 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.232 in
5.9 mm
|
0.063 in
1.6 mm
|
||
| 461440 | £ 3.0049 - £ 6.777 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
| £ 3.7278 - £ 8.3982 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| £ 5.1594 - £ 5.1594 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| 461455 | £ 11.6512 - £ 26.2313 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone Rubber
|
0.937 in
23.8 mm
|
0.063 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue