DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Ideal for masking threaded and plain through holes, the tab allows the part to be pulled through and still reachable for quick removal.
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Fitting Height | 25.4 mm |
Fitting Height | 1 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue