Quantity | Unit price |
---|---|
50 - 499 | £ 0.667 |
500 - 4999 | £ 0.3176 |
5000 + | £ 0.3107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 5.7 mm |
Overall Diameter | 0.224 in |
Fitting Height | 25.4 mm |
Fitting Height | 1 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue