Quantity | Unit price |
---|---|
100 - 199 | £ 0.7995 |
200 - 1999 | £ 0.7831 |
2000 + | £ 0.768 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | EPDM |
Colour | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1 in |
Minimum Overall Diameter | 33.5 mm |
Minimum Overall Diameter | 1.319 in |
Maximum Overall Diameter | 39.3 mm |
Maximum Overall Diameter | 1.547 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue