Quantity | Unit price |
---|---|
50 - 499 | £ 1.6534 |
500 + | £ 0.7741 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Transparent |
---|---|
Full Material | Steel |
Flanged | No |
Compatible Thread Sizes (All) | M4 |
Overall Diameter | 11.0 mm |
Overall Diameter | 0.433 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Height of Silicone | 11.0 mm |
Height of Silicone | 0.433 in |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue