Quantity | Unit price |
---|---|
2 - 9 | £ 54.7689 |
10 - 29 | £ 53.6709 |
30 + | £ 52.573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Standard |
---|---|
Polarity | MAG B |
Removability | Permanent |
Special Features | Magnetic Extrusion |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Overall Thickness | 1.5 mm |
Overall Thickness | 0.059 in |
Roll Length | 30.0 m |
Roll Length | 98.425 ft |
Commodity Code | 3919101990 |
Colour | Clear |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue